中文
drylin T miniature guide with pre-load TW-14

- Linear carriage for installation size 09/12/15 with pretension
- Coefficient of friction improved by up to 40% through iglidur® E3
- Up to 30% more design freedom thanks to the 3:1 rule
- 100% maintenance-free due to self-lubrication
Part No.
Dimensions
Fold
H [mm]
10 Fold
A [mm]
20 Fold
C [mm]
29 Fold
A1 [mm]
5.5 Fold
A2 [mm]
15 Fold
C1 [mm]
18 Fold
C2 [mm]
13 Fold
H1 [mm]
1.7 Fold
H5 [mm]
7.2 Fold
Thread K2
M2 Fold
General properties
Fold
size
14-09 Fold
Floating bearing
none Fold

Sales Consulting
Scroll