improve what moves
readycable® data cable suitable for Koco Motion 00310801111x, basic cable, PVC 10xd

- Application: for medium stress
- Outer jacket: PVC
- Overall shield
- Oil resistance: oil-resistant (based on DIN EN 50363-4-1)
- Flame retardant
- Silicone-free
- chainflex® class: 4.4.2.1
Part No.
General properties
Fold
Manufacturer Part No
00310801111x Fold
Base article
CF240.02.18 Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(18x0.25)C Fold
Outer diameter (d) max. [mm]
8.5 Fold
Weights
Fold
Weight per km [kg/km]
122 Fold
Technical data
Fold
Copper index kg/km [kg/km]
71 Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
85 Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
a max. (acceleration) [m/s²]
20 Fold
v max. gliding (speed) [m/s]
2 Fold
v max. unsupported (speed) [m/s]
3 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
79 Fold
Test voltage
1500V (according to DIN EN 50395) Fold
UL Voltage Rating [V]
300 Fold
Cable structure
Fold
Outer jacket colour
Silver grey (comparable to RAL 7001) Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Core group 1 core structure
(18 x 0.25)C Fold
Core stranding
The individual cores are wound in layers with a short pitch length. Fold
Conductor
Very finely stranded special conductors of a particularly bend-resistant design, made of bare copper wires. Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Cleanroom
According to ISO Class 1, material/cable tested by IPA according to DIN EN ISO standard 14644-1 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Fold
UV resistance
none Fold