Please input search content
Sign up and get 50 points
Home > Ready Product > Drivetech > Festo > readycable® encoder cable suitable for Festo KES-MC-1-SUB-9-xxx, basic cable, PVC 10xd >

readycable® encoder cable suitable for Festo KES-MC-1-SUB-9-xxx, basic cable, PVC 10xd

Picture 01
Picture 01
oil_resistance
ce
eac
rohs
flame_retardant
silocon_free
ul
nfpa
cleanroom
pfte_free
  • Application: for medium stress
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: oil-resistant (based on DIN EN 50363-4-1)
  • Flame retardant
  • Silicone-free
  • chainflex® class: 4.4.2.1
Part No.
General properties
Fold
Base article
CF240.01.14 Unfold Fold
Cable type
Basic cable Unfold Fold
Manufacturer Part No
KES-MC-1-SUB-9-xxx Unfold Fold
Connectors
Fold
Connector B
Wire end sleeve/ring cable lug Unfold Fold
Connector A
D-SUB 直式母头,9 芯 Unfold Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(14x0.14)C Unfold Fold
Outer diameter (d) max. [mm]
7 Unfold Fold
Weights
Fold
Weight per km [kg/km]
75 Unfold Fold
Technical data
Fold
Copper index kg/km [kg/km]
41 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
70 Unfold Fold
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
20 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
2 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
3 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
+5°C up to +70°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Unfold Fold
Electrical information
Fold
Maximum conductor resistance at 20°C [Ω/km]
138 Unfold Fold
UL Voltage Rating [V]
300 Unfold Fold
Cable structure
Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Silver grey (comparable to RAL 7001) Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
c9b198a1-a5f8-4a65-aaf9-e686d7f632b4-origin-CF_ICON_Gesamtschrim
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
Core group 1 core structure
(14x0.14)C Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
The individual cores are wound in layers with a short pitch length. Unfold Fold
8912bbea-c2eb-47ec-b05d-3c393341ce7c-origin-CF_ICON_Leiter
Conductor
Very finely stranded special conductors of a particularly bend-resistant design, made of bare copper wires. Unfold Fold
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
According to ISO Class 1, material/cable tested by IPA according to DIN EN ISO standard 14644-1 Unfold Fold
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
none Unfold Fold

Sales Consulting

Total Price

¥421.72
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
Unit Price
¥367.04 /Unit
Without Tax
Unit Copper Price
Check Copper Surcharge Instructions
¥6.16 /Unit

Total Unit Price
¥373.20 /Unit
Total Price
¥373.20
Without Tax
Total tax(Tax Rate13.00%)
+ ¥48.52
Total Price
¥421.72
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download