中文
twisterband HD TBHD42.135.30, rotary movements in very small spaces

Part No.

Angle of rotation [°]

Inner height [Hi]
30 mm

Max. cable diameter
24 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Angle of rotation [°]
180 Fold
Inner width [Bi] [mm]
135 Fold
Inner height [Hi] [mm]
30 Fold
Max. cable diameter [mm]
24 Fold
Opening principle
Openable along outer radius Fold

Sales Consulting
Scroll








