Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > scara-cable > SCARA cable solution connection to ball screw >

SCARA cable solution connection to ball screw

Picture 01
Picture 01
Drawing 01
  • Allows unrestricted rotation of the hose on the ball screw
  • The length of the connection depends on the length of the ball screw of the SCARA robot
  • Allows for connection of corrugated hose with e-rib®
  • Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka 
Part No.
Robot type
Robot producer
Dimensions
Fold
A [mm]
127.5 Unfold Fold
B [mm]
35 Unfold Fold
C [mm]
40 Unfold Fold
D [mm]
25 Unfold Fold
General properties
Fold
Robot producer
Epson, Fanuc, Denso Unfold Fold
Robot type
Epson LS10 / LS20 Series | Fanuc SR-12iA + 20iA | Denso HSR-048A1 + 055A1 + 065A1 Unfold Fold
Shipping weight (kg or kg/m)
0.161 Unfold Fold

Sales Consulting

Total Price

¥3204.91
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit PriceWithout Tax
¥2,836.20 /Piece
Total PriceWithout Tax
¥2,836.20
Total taxTax Rate13%
+ ¥368.71
Total Price Includes Tax
¥3,204.91
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download