Home > e-chain > 3D movement > scara-cable > SCARA cable solution connection to ball screw >

SCARA cable solution connection to ball screw

Picture 01
Picture 01
Drawing 01
  • Allows unrestricted rotation of the hose on the ball screw
  • The length of the connection depends on the length of the ball screw of the SCARA robot
  • Allows for connection of corrugated hose with e-rib®
  • Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka 
Part No.
Robot type
Robot producer
Dimensions
Fold
A [mm]
140.5 Unfold Fold
B [mm]
48 Unfold Fold
C [mm]
36 Unfold Fold
D [mm]
16 Unfold Fold
General properties
Fold
Robot producer
Epson Unfold Fold
Robot type
Epson T3 Series Unfold Fold
Shipping weight (kg or kg/m)
0.2 Unfold Fold

ECS_PPL_Hailey_He_CN_1_abf6e1ab49
何陆妍 Hailey He TR&E-spool系统产品销售工程师
ECS_PPL_Hailey_He_CN_2_da639482f3

Product Consulting

Sales Consulting

Total Price

¥3524.52
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit Price
¥3,119.04 /Piece
Without Tax
Total Price
¥3,119.04
Without Tax
Total tax(Tax Rate13.00%)
+ ¥405.48
Total Price
¥3,524.52
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download