Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > retraction-systems-triflex > RSSL retraction system (with spring element, linear) >

RSSL retraction system (with spring element, linear)

Picture 01
Picture 01
Drawing 01
  • Cost-optimised retraction system
  • Can be mounted directly on the 3rd axis of many conventional robot types
  • Retraction element with spring element
  • Spring elements are particularly suitable for oily and dirty applications
  • For highly dynamic applications
  • High and medium load capacity
Part No.
Size index
Dimensions
Fold
Size index
100 Unfold Fold
Retraction length [mm]
350 Unfold Fold
A [mm]
638 Unfold Fold
B [mm]
170 Unfold Fold
C [mm]
255 Unfold Fold
General properties
Fold
Shipping weight (kg or kg/m)
11 Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download