Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > retraction-systems-triflex > Retraction system RSE(C) (C = compact) >

Retraction system RSE(C) (C = compact)

Picture 01
Picture 01
Drawing 01
  • Simple, linear retraction without sags, fibre rods, or guide rollers
  • Expander ropes provide the necessary retraction force inside the system
  • For series TRC·TRE·TRCF with ø index 40-100 mm
  • Special linear guide with no small bend radii
  • Up to 490 mm retraction length
  • Space-saving and cost-effective
  • Maintenance-free drylin® W linear unit
Part No.
Size index
Variant
Dimensions
Fold
Size index
40 Unfold Fold
Retraction length [mm]
290 Unfold Fold
A [mm]
457 Unfold Fold
B [mm]
140 Unfold Fold
C [mm]
143 Unfold Fold
General properties
Fold
Version
Compact Unfold Fold
Shipping weight (kg or kg/m)
1.4 Unfold Fold

Sales Consulting

Total Price

¥9267.7
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit PriceWithout Tax
¥8,201.50 /Piece
Total PriceWithout Tax
¥8,201.50
Total taxTax Rate13%
+ ¥1066.2
Total Price Includes Tax
¥9,267.70
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download