中文
RSE retraction system with deflection

- For series TRC-TRE with size index 40 and 50
- Extremely fast response, even in highly dynamic robot programs
- Expander ropes provide the necessary retraction force inside the system
- Low weight, very little reduction in robot handling capacity
- Universal adjustable installation brackets
- Maintenance and lubrication-free igus® drylin® W linear unit
- For maximum degrees of freedom
- Much freedom for the programmer
- For cable diameters up to 11mm
Part No.
Size index
Fixed end side
Dimensions
Fold
Size index
40 Fold
Retraction length [mm]
500 Fold
A [mm]
440 Fold
B [mm]
220 Fold
C [mm]
110 Fold
D [mm]
64.7 Fold
General properties
Fold
Shipping weight (kg or kg/m)
1.6 Fold

Sales Consulting