中文
RS retraction system

- Space-saving, closely routed on the robot arm
- A system solution proven and tested in thousands of applications
- Universal installation
- Integrated fibre-rods - no external mechanical components such as springs or steel cables required
Part No.
Size index
Fixed end side
Dimensions
Fold
Size index
40 Fold
Retraction length [mm]
460 Fold
A [mm]
576 Fold
B [mm]
301 Fold
C [mm]
95 Fold
D [mm]
51 Fold
General properties
Fold
Shipping weight (kg or kg/m)
3.5 Fold

Sales Consulting