Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > retraction-systems-triflex > Cover for RS retraction system >

Cover for RS retraction system

Picture 01
Picture 01
Drawing 01
  • Can be mounted on any RS system according to the size index, retrofitted
  • Provides additional protection for a RS retraction system
  • Also prevents the e-chain® from hanging down when the robot is installed overhead
Part No.
Size index
Dimensions
Fold
Size index
60 Unfold Fold
A [mm]
170.7 Unfold Fold
B [mm]
850 Unfold Fold
C [mm]
880 Unfold Fold
D [mm]
344.6 Unfold Fold
General properties
Fold
Additional load [kg]
3.5 Unfold Fold
Shipping weight (kg or kg/m)
7.2 Unfold Fold

Sales Consulting

Total Price

¥3211.13
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Piece)
Unit PriceWithout Tax
¥2,841.71 /Piece
Total PriceWithout Tax
¥2,841.71
Total taxTax Rate13%
+ ¥369.42
Total Price Includes Tax
¥3,211.13
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download