中文

triflex® R series TRL
Light versionCost-effective"easy" designSimply press cables inBend radius R: 50-145mm

Part No.

Bend radius [R] [mm]

Connecting principle

Max. cable diameter (d1) [mm]

Inner height [Hi]
32.2 mm

Max. cable diameter
8 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
30 Fold
Bend radius [R] [mm]
50 Fold
Chain links per metre
89 Fold
Pitch [mm]
11.3 Fold
Bi inner height chamber 1 [mm]
12.5 Fold
Bi inner height Chamber 2 [mm]
11 Fold
Outer width [Ba] [mm]
34.5 Fold
Inner width [Bi] [mm]
32.2 Fold
Max. cable diameter (d1) [mm]
8 Fold
Max. cable diameter (d2) [mm]
10 Fold
General properties
Fold
Application area
For multi-axis movements Fold
Energy chain system
triflex® R TRL Fold
Shipping weight (kg or kg/m)
0.26 Fold

Sales Consulting
Scroll