Please input search content
Sign up and get 50 points
Home > e-chain > 3D movement > TRC > triflex® R Series TRC >
Picture 01
Picture 01
Drawing 01
Drawing Installation dimensions

triflex® R Series TRC

Energy tubeEnclosed designMaximum swarf protection for cablesBend radius R: 50 - 182 mm
Part No.
Bend radius [R] [mm]
Connecting principle
Max. cable diameter (d1) [mm]
Inner height [Hi]
30.5 mm
Max. cable diameter
10 mm
Opening principle
closed
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
30 Unfold Fold
Bend radius [R] [mm]
50 Unfold Fold
Chain links per metre
89 Unfold Fold
Pitch [mm]
11.3 Unfold Fold
Bi inner height chamber 1 [mm]
12 Unfold Fold
Bi inner height Chamber 2 [mm]
10 Unfold Fold
Outer width [Ba] [mm]
34.5 Unfold Fold
Inner width [Bi] [mm]
30.5 Unfold Fold
Max. cable diameter (d1) [mm]
10 Unfold Fold
Max. cable diameter (d2) [mm]
8 Unfold Fold
General properties
Fold
Application area
For multi-axis movements Unfold Fold
Energy chain system
triflex® R TRC Unfold Fold
Shipping weight (kg or kg/m)
0.27 Unfold Fold
Additional information and diagrams
Fold
4ada9181-9321-477b-921d-75b525c91761-origin-TriflexR_TRC30_KE_Einbaumasse_Zeich_gross___

Sales Consulting

Echain travel length and length

Fold
Chain Length (mm)
Quantity (link)
Pitch
11.3 mm

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
e-chain®
TRC.30.050.0
x1 link

Total system quantity
Price Per SystemWithout Tax
¥13.07
Total PriceWithout Tax
¥13.07
Total taxTax Rate13%
+ ¥1.7
Total Price Includes Tax
¥14.77
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download