Home > e-chain > 3D movement > TRC > triflex® R Series TRC >
Picture 01
Picture 01
Drawing 01
Drawing Installation dimensions

triflex® R Series TRC

Energy tubeEnclosed designMaximum swarf protection for cablesBend radius R: 50 - 182 mm
Part No.
Bend radius [R] [mm]
Connecting principle
Max. cable diameter (d1) [mm]
Inner height [Hi]
95 mm
Max. cable diameter
35.5 mm
Opening principle
closed
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Size index
100 Unfold Fold
Bend radius [R] [mm]
145 Unfold Fold
Chain links per metre
29 Unfold Fold
Pitch [mm]
34.5 Unfold Fold
Bi inner height chamber 1 [mm]
37.5 Unfold Fold
Bi inner height Chamber 2 [mm]
32.5 Unfold Fold
Outer width [Ba] [mm]
108 Unfold Fold
Inner width [Bi] [mm]
95 Unfold Fold
Max. cable diameter (d1) [mm]
35.5 Unfold Fold
Max. cable diameter (d2) [mm]
30.5 Unfold Fold
General properties
Fold
Application area
For multi-axis movements Unfold Fold
Energy chain system
triflex® R TRC Unfold Fold
Shipping weight (kg or kg/m)
2.38 Unfold Fold
Additional information and diagrams
Fold
ea9c3a1f-5d45-4376-ac1f-38d1f96e9c23-origin-TriflexR_TRC100_KE_Einbaumasse_Zeich_gross___

ECS_PPL_Hailey_He_CN_1_abf6e1ab49
何陆妍 Hailey He TR&E-spool系统产品销售工程师
ECS_PPL_Hailey_He_CN_2_da639482f3

Product Consulting

Sales Consulting

Echain travel length and length

Fold
Chain Length (mm)
Quantity (link)
Pitch
34.5 mm

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
e-chain®
TRC.100.145.0
Estimated shipping in 2 business days
x1 link

Total system quantity
Price Per System
¥72.29
Without Tax
Total Price
¥72.29
Without Tax
Total tax(Tax Rate13.00%)
+ ¥9.4
Total Price
¥81.69
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download