中文
igus® rol e-chain® link 4040RHDB

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
56 mm

Max. cable diameter
50 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Technical data
Fold
FZ1 (FZmax. additional load) gliding 1m/s [kg/m]
15 Fold
e-chain® width index
30 Fold
Push/pull force [N]
5500 Fold
FZ3 (FZmax. additional load) gliding 3m/s [kg/m]
11.25 Fold
FZ2 (FZmax. additional load) gliding 2m/s [kg/m]
15 Fold
FZ4 (FZmax. additional load) gliding 4m/s [kg/m]
7.5 Fold
FZmax. (additional load) sliding (FZmax. = FZ1) [kg/m]
15 Fold
Dimensions
Fold
Inner width [Bi] [mm]
300 Fold
Bend radius [R] [mm]
300 Fold
Inner height [Hi] [mm]
56 Fold
Pitch [mm]
145 Fold
K2 [mm]
2548 Fold
X1 [mm]
1240 Fold
Max. cable diameter [mm]
50 Fold
D1 [mm]
380 Fold
Outer width [Ba] [mm]
354 Fold
Outer height Ha [mm]
84 Fold
Weights
Fold
Weight per link [g]
931 Fold
General properties
Fold
Delta fixed end
Energy chain system
E4/4 HD rol e-chain® Fold
Chain/tube design
Chain Fold
Brand name
igus Fold
Standard separator (unassembled)
56.1 Fold
Opening principle
Can be opened along the inner and outer radius Fold
Dynamic information
Fold
Temperature e-chain min. [°C]
-40 Fold
Travel distance supported max. [m]
600 Fold
Temperature e-chain max. [°C]
120 Fold
v max. gliding (speed) [m/s]
10 Fold
a max. sliding (acceleration) [m/s²]
50 Fold
Min. gliding travel distance [m]
20 Fold
Max. speed gliding [m/s]
10 Fold
Requirements
Fold
Gliding

Sales Consulting
Scroll








