中文
roll E-Chain link Series 3500R
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Technical data
Fold
FZ1 (FZmax. additional load) gliding 1m/s [kg/m]
8 Fold
e-chain® width index
075 Fold
Push/pull force [N]
1000 Fold
FZ3 (FZmax. additional load) gliding 3m/s [kg/m]
6 Fold
FZ2 (FZmax. additional load) gliding 2m/s [kg/m]
8 Fold
FZ4 (FZmax. additional load) gliding 4m/s [kg/m]
4 Fold
FZmax. (additional load) sliding (FZmax. = FZ1) [kg/m]
8 Fold
Dimensions
Fold
Inner width [Bi] [mm]
71 Fold
Bend radius [R] [mm]
125 Fold
Inner height [Hi] [mm]
45 Fold
Pitch [mm]
134 Fold
K2 [mm]
938 Fold
X1 [mm]
455 Fold
Max. cable diameter [mm]
42 Fold
D1 [mm]
175 Fold
Outer width [Ba] [mm]
95 Fold
Outer height Ha [mm]
64 Fold
Weights
Fold
Weight per link [g]
244 Fold
General properties
Fold
Delta fixed end
Energy chain system
E2/000 rol e-chains® Fold
Chain/tube design
Chain Fold
Brand name
igus Fold
Standard separator (unassembled)
45.1 Fold
Opening principle
Can be opened along the inner and outer radius Fold
Dynamic information
Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Min. gliding travel distance [m]
20 Fold
Requirements
Fold
Gliding

Sales Consulting


