中文
snapchain TE14 / TZ14

- Loop length: 50 mm
- Bend radius R: 28-125mm
- Pitch: 30.5mm
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
18 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
18 Fold
Outer width [Ba] [mm]
25 Fold
Bend radius [R] [mm]
28 Fold
Pitch [mm]
30.5 Fold
Velocity FLG unsupported max. [m/s]
1 Fold
Acceleration FLG max. [m/s²]
200 Fold
General properties
Fold
Opening principle
empty Fold
Energy chain system
snapchain Fold
Shipping weight (kg or kg/m)
0.15 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
1 Fold

Sales Consulting


