中文
System twisterchain new TC56
Inner height hi: 32mm, inner width Bi: 125-250mm, pitch: 91mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Outer radius [mm]

Inner height [Hi]
56 mm

Max. cable diameter
50 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Max. cable diameter [mm]
50 Fold
Pitch [mm]
91 Fold
Inner height [Hi] [mm]
56 Fold
Outer height Ha [mm]
84 Fold
Additional information and diagrams
Fold
| AR [mm] | R150 A1[mm] | R200 A1[mm] | R250 A1[mm] | R300 A1[mm] | R400 A1[mm] |
| 650 | 83 | 85 | 88 | 90 | 97 |
| 750 | 98 | 101 | 102 | 103 | 110 |
| 850 | 113 | 116 | 117 | 118 | 124 |
Note: The dimension A1 is determined by the outer radius OR (see drawing)!
Dimension A1 always with a tolerance of ± 2.5 mm

Sales Consulting






