中文
System twisterchain new TC42
Inner height hi: 32mm, inner width Bi: 87.5-200mm, pitch: 67mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Outer radius [mm]

Inner height [Hi]
42 mm

Max. cable diameter
28 mm

Opening principle
Openable along inner radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Max. cable diameter [mm]
28 Fold
Pitch [mm]
67 Fold
Inner height [Hi] [mm]
42 Fold
Outer height Ha [mm]
64 Fold
Additional information and diagrams
Fold
| AR [mm] | R100 A1[mm] | R125 A1[mm] | R150 A1[mm] | R175 A1[mm] | R200 A1[mm] | R250 A1[mm] |
| 400 | 49 | 50 | 51 | 53 | 54 | 58 |
| 500 | 64 | 65 | 66 | 67 | 68 | 71 |
| 600 | 79 | 79 | 80 | 81 | 82 | 85 |
| 650 | 86 | 87 | 87 | 88 | 89 | 92 |
| 750 | 101 | 101 | 102 | 103 | 104 | 106 |
| 850 | 116 | 116 | 117 | 118 | 118 | 120 |
Note: The dimension A1 is determined by the outer radius OR (see drawing)!
Dimension A1 always with a tolerance of ± 2.5 mm

Sales Consulting








