中文
Series RX.56 HT

Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
73 Fold
Inner width [Bi] [mm]
140 Fold
Outer height Ha [mm]
98 Fold
Outer width [Ba] [mm]
172.2 Fold
Bend radius [R] [mm]
140 Fold
Pitch [mm]
56 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
48 Fold
H [mm]
378 Fold
D [mm]
245 Fold
K [mm]
555 Fold
DeltaHF [mm]
50 Fold
General properties
Fold
Opening principle
RX lid Fold
Energy chain system
RX Fold
Shipping weight (kg or kg/m)
3.71988 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
850 Fold
Additional information and diagrams
Fold
Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 4.0 [kg/m]
Unsupported length FLB = 1.5m
Travel = 3.0m
A=moving end, B=fixed end
Pitch: 56 mm per link
Chain links per m: 18
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll


