中文

Series EF2.21
Inner height hi: 21mmInner width Bi: 25-50mmBend radius R: 35-180mmPitch: 33.3mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
21 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting14025.34PZ.A3
Bracket Type
with tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
21 Fold
Inner width [Bi] [mm]
25 Fold
Outer height Ha [mm]
28 Fold
Outer width [Ba] [mm]
38.5 Fold
Bend radius [R] [mm]
35 Fold
Pitch [mm]
33.3 Fold
H [mm]
98 Fold
D [mm]
99 Fold
K [mm]
180 Fold
H2 [mm]
70 Fold
D2 [mm]
99 Fold
K2 [mm]
180 Fold
Acceleration FLG max. [m/s²]
0 Fold
Maximum unsupported length [m]
2 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
2 Fold
Energy chain system
E2/000 Fold
Shipping weight (kg or kg/m)
0.49 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold

Sales Consulting
Scroll








