中文

EA16 series
Inner height hi: 32mmInner width Bi: 48mmBend radii R: 65-100mmPitch: 30.5mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
32 mm

Max. cable diameter
25 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed117.4.12P.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
32 Fold
Inner width [Bi] [mm]
48 Fold
Outer height Ha [mm]
39 Fold
Outer width [Ba] [mm]
62 Fold
Bend radius [R] [mm]
65 Fold
Pitch [mm]
30 Fold
Max. cable diameter [mm]
25 Fold
H [mm]
100 Fold
D [mm]
325 Fold
Acceleration FLG max. [m/s²]
0 Fold
Maximum long travel [m]
50 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.75 Fold
Energy chain system
AUTO-GLIDE Fold
Shipping weight (kg or kg/m)
0.66 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold

Sales Consulting
Scroll








