中文

ESD energy chain series E6.29 ESD | Openable along the inner and outer radii | Inner height: 29mm
Inner height hi: 29 mmInner width Bi: 30-100mmBend radius R: 55-150mmPitch: 22mmESD version: for permanent, maintenance-free conductivityQuiet from 37dB(A): small pitch for quiet, smooth operationLong service life:
low vibration, high tensile strengthNo wear: polymer spring - no pin and bore connection

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
29 mm

Max. cable diameter
25 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE6.290.030.12.ESD.A
Bracket Type
without tiewrap plates
Mounting variant
A3
Technical data
Fold
Weight per m [kg/m]
0.56 Fold
Push/pull force [N]
300 Fold
Maximum unsupported length [m]
1.75 Fold
e-chain® width index
030 Fold
maximum fill weight [kg/m]
3 Fold
Chain links per metre
46 Fold
Dimensions
Fold
Inner width [Bi] [mm]
30 Fold
Bend radius [R] [mm]
75 Fold
Inner height [Hi] [mm]
29 Fold
DeltaHF [mm]
40 Fold
Pitch [mm]
22 Fold
Maximum unsupported length lower run [m]
0.55 Fold
D [mm]
128 Fold
H [mm]
220 Fold
K [mm]
280 Fold
Clearance height [mm]
40 Fold
Max. cable diameter [mm]
25 Fold
Outer width [Ba] [mm]
46 Fold
Outer height Ha [mm]
35 Fold
HF [mm]
260 Fold
Weights
Fold
Weight per link [g]
13.119 Fold
General properties
Fold
Delta fixed end
Requirements
Electrically conductive (ESD Material) Fold
Chain/tube design
Chain Fold
Crossbars every 2nd link
Brand name
e-chain Fold
Standard separator (unassembled)
29.2.ESD Fold
e-chain series name and width index
E6.29.030 ESD Fold
Design principle
With crossbars every link Fold
Energy chain system
E6 ESD Fold
Colour
grey Fold
Opening principle
Can be opened along the inner and outer radius Fold
Dynamic information
Fold
a max. standing (acceleration) [m/s²]
25 Fold
v max. unsupported (speed) [m/s]
20 Fold
Acceleration FLB max. [m/s²]
6 Fold
Temperature e-chain max. [°C]
120 Fold
v max e-chain hanging [m/s]
10 Fold
a max. hanging (acceleration) [m/s²]
25 Fold
Velocity FLB unsupported max. [m/s]
3 Fold
Acceleration FLG max. [m/s²]
200 Fold
Temperature e-chain min. [°C]
-40 Fold
a max. unsupported (acceleration) [m/s²]
200 Fold
Travel distance supported max. [m]
60 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
v max. standing (speed) [m/s]
10 Fold
Travel distance hanging max. [m]
30 Fold
Min. gliding travel distance [m]
10 Fold
Properties and approvals
Fold
Cleanroom
Requirements
Fold
hanging
unsupported
ESD compliant
Additional information and diagrams
Fold

Unsupported length dependent on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 1.0 [kg/m]
Unsupported length FLB = 1.05m
Travel = 2.1m
A = moving end, B = fixed end
Pitch: 22mm per link
Chain links per m: 46
Travel: S
Chain length = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll










