中文

ESD energy chain series E4.80 | Openable along the inner and outer radii | Inner height: 80mm
Inner height hi: 80mmInner width Bi: 75-300mmBend radii R: 200-300mmPitch: 111mmESD version: for permanent, maintenance-free conductivityFor almost any applicationHigh stability: due to undercut design and crossbars with double lockingHigh push/pull force for long travel lengths

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
80 mm

Max. cable diameter
72 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4.800.15.1.12.C.ESD.A3
Bracket Type
with C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
80 Fold
Inner width [Bi] [mm]
150 Fold
Outer height Ha [mm]
108 Fold
Outer width [Ba] [mm]
200 Fold
Bend radius [R] [mm]
200 Fold
Pitch [mm]
111 Fold
Chain links per metre
9 Fold
Max. cable diameter [mm]
72 Fold
H [mm]
508 Fold
D [mm]
421 Fold
K [mm]
855 Fold
H2 [mm]
242 Fold
D2 [mm]
800 Fold
K2 [mm]
1330 Fold
DeltaHF [mm]
60 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
6.2 Fold
Maximum long travel [m]
400 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
80 Fold
Colour
green Fold
Energy chain system
E4.1 ESD Fold
Shipping weight (kg or kg/m)
5.67153 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run
Note: These values apply to standard energy chains with the material igumid G!

A=moving end, B=fixed end
Pitch: 111mm per link
Chain links per m: 9
Travel: S
Chain length = S/2 + K
From 12m to max. 400m
Chain length = S/2 + K2
Long travel - gliding (up to max. 400m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 10m and 12m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll









