Please input search content
Sign up and get 50 points
Home > e-chain > ESD > E4.1 ESD > ESD energy chain series E4.56 | Openable along the inner and outer radii | Inner height: 56mm >
Picture 01
Picture 01
Drawing 01
FLB FLG Diagram
Drawing Installation dimensions
esd

ESD energy chain series E4.56 | Openable along the inner and outer radii | Inner height: 56mm

Inner height hi: 56mmInner width Bi: 75-300mmBend radii R: 135-250mmPitch: 91mmESD version: for permanent, maintenance-free conductivityFor almost any applicationHigh stability: due to undercut design and crossbars with double lockingHigh push/pull force for long travel lengths
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Inner height [Hi]
56 mm
Max. cable diameter
50 mm
Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4.560.07.1.12.C.ESD.A3
Bracket Type
with C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
56 Unfold Fold
Inner width [Bi] [mm]
75 Unfold Fold
Outer height Ha [mm]
84 Unfold Fold
Outer width [Ba] [mm]
109 Unfold Fold
Bend radius [R] [mm]
135 Unfold Fold
Pitch [mm]
91 Unfold Fold
Chain links per metre
11 Unfold Fold
Max. cable diameter [mm]
50 Unfold Fold
H [mm]
354 Unfold Fold
D [mm]
314 Unfold Fold
K [mm]
610 Unfold Fold
H2 [mm]
270 Unfold Fold
D2 [mm]
268 Unfold Fold
K2 [mm]
637 Unfold Fold
DeltaHF [mm]
50 Unfold Fold
Velocity FLG unsupported max. [m/s]
20 Unfold Fold
Acceleration FLG max. [m/s²]
200 Unfold Fold
Maximum unsupported length [m]
5 Unfold Fold
Maximum long travel [m]
400 Unfold Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Unfold Fold
maximum fill weight [kg/m]
62.5 Unfold Fold
Colour
grey Unfold Fold
Energy chain system
E4.1 ESD Unfold Fold
Shipping weight (kg or kg/m)
3.2725 Unfold Fold
Temperature e-chain min. [°C]
-40 Unfold Fold
Temperature e-chain max. [°C]
120 Unfold Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Unfold Fold
v max. gliding (speed) [m/s]
10 Unfold Fold
Additional information and diagrams
Fold
179518d6-c343-4fa5-b441-cfe0c7081ac5-origin-TD_ECS_E4.56_fill_weight_diagram

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag

FLG = Unsupported with straight upper run

Note: These values apply to standard energy chains with the material igumid G!

0f05bf30-f738-4bdd-9bdf-50384e7b42ec-origin-Serie_E4.56_KE_Einbaumasse_Zeich_gross___

A=moving end, B=fixed end
Pitch: 91mm per link
Chain links per m: 11
Travel: S
Chain length = S/2 + K

Not found

From 12m to max. 400m
Chain length = S/+ K2
Long travel - gliding (up to max. 400m)
Here the energy chain is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 10m and 12m, we recommend a larger unsupported energy chain.
 
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough


IGUS_PPL_echain_product_engineer_CN_2_70161d9902
邱伟毅 Abel Qiu 拖链产品销售工程师
ECS_PPL_code_for_cn_Abel_qiu_CN_1_a8752cd3b6

Product Consulting

Sales Consulting

Echain travel length and length

Fold
Travel Length(mm) For Unsupported, we suggest travel length no longer than 10000 mm. Contact us for any questions or special needs
Offset non-centre-fixed
Chain Length (mm)
Quantity (link)
Pitch
91 mm

Total Price

Collapse Parts List
Parts list (2 items)Check Parts Prices
e-chain®
E4.56.07.135.0.ESD
x1 link
Mounting brackets
E4.560.07.1.12.C.ESD.A3
x1 set

Total system quantity
Price Per System
¥1,250.50
Without Tax
Total Price
¥1,250.50
Without Tax
Total tax(Tax Rate13.00%)
+ ¥162.57
Total Price
¥1,413.07
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download