中文

ESD energy chain E4.42 series | Openable along the inner and outer radius | Inner height: 42mm
Inner height hi: 42mmInner width Bi: 50 - 200mmBend radii R: 75 - 250mmPitch: 67mmFor permanent, maintenance-free conductivityFor almost any applicationHigh push/pull strength for long travels and large unsupported lengthsStrong: crossbars with double locking

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
42 mm

Max. cable diameter
38 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4.420.05.1.12.C.ESD.A1
Bracket Type
without C-profile
Mounting variant
A1
Dimensions
Fold
Inner height [Hi] [mm]
42 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
64 Fold
Outer width [Ba] [mm]
76 Fold
Bend radius [R] [mm]
75 Fold
Pitch [mm]
67 Fold
Chain links per metre
15 Fold
Max. cable diameter [mm]
38 Fold
H [mm]
214 Fold
D [mm]
208 Fold
K [mm]
370 Fold
H2 [mm]
150 Fold
D2 [mm]
174 Fold
K2 [mm]
370 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
4 Fold
Maximum long travel [m]
300 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
37 Fold
Colour
grey Fold
Energy chain system
E4.1 ESD Fold
Shipping weight (kg or kg/m)
1.8318 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run
Reference example A:
fill weight = 4 [kg/m]
unsupported length FLB = 3,4m
travel = 6,8m

A=moving end, B=fixed end
Pitch: 67mm per link
Chain links per m: 15
Travel: S
Chain length = S/2 + K
From 12m to max. 300m
Chain length = S/2 + K2
Long travel - gliding (up to max. 300m)
Here the energy chain is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 6.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll









