中文

ESD energy chain series E4.28 | Openable along the inner and outer radii | Inner height: 28mm
Inner height hi: 28mmInner width Bi: 40-125mmBend radius R: 55 to 125mmPitch: 46mmESD version: for permanent, maintenance-free conductivityFor almost any applicationHigh stability: due to undercut design and crossbars with double lockingHigh push/pull force for long travel lengths

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
28 mm

Max. cable diameter
25 mm

Opening principle
Can be opened along the inner and outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivotingE4.280.040.1.12.ESD.A
Bracket Type
without C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
28 Fold
Inner width [Bi] [mm]
40 Fold
Outer height Ha [mm]
42 Fold
Outer width [Ba] [mm]
60 Fold
Bend radius [R] [mm]
55 Fold
Pitch [mm]
46 Fold
Chain links per metre
22 Fold
Max. cable diameter [mm]
25 Fold
H [mm]
152 Fold
D [mm]
145 Fold
K [mm]
265 Fold
H2 [mm]
110 Fold
D2 [mm]
122 Fold
K2 [mm]
265 Fold
DeltaHF [mm]
40 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.5 Fold
Maximum long travel [m]
200 Fold
General properties
Fold
Opening principle
Can be opened along the inner and outer radius Fold
maximum fill weight [kg/m]
10 Fold
Colour
grey Fold
Energy chain system
E4.1 ESD Fold
Shipping weight (kg or kg/m)
0.955768 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
80 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run
Note: These values apply to standard energy chains with the material igumid G!

A=moving end, B=fixed end
Pitch: 46mm per link
Chain links per m: 22
Travel: S
Chain length = S/2 + K
From 10m to max. 200m
Chain length = S/2 + K2
Long travel - gliding (up to max. 200m)
Here the energy chain is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 7.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting









