中文

ESD energy chain series E2C.15 | One-piece design, non-openable | Inner height: 14.9mm
Inner height hi: 14.9mmInner width Bi: 16 to 30mmBend radius R: 18-38mmPitch: 20mmESD version: for permanent, maintenance-free conductivityRobust: large, assembly-friendly pinsQuiet: integrated brake reduces noiseTough: square stop-dog system for large fill weights

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
15 mm

Max. cable diameter
12.5 mm

Opening principle
Non-openable
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivotingE2.150.16.34PZ.ESD.A3
Bracket Type
with tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
15 Fold
Inner width [Bi] [mm]
16 Fold
Outer height Ha [mm]
19.3 Fold
Outer width [Ba] [mm]
23.8 Fold
Bend radius [R] [mm]
28 Fold
Pitch [mm]
20 Fold
Chain links per metre
50 Fold
Max. cable diameter [mm]
12.5 Fold
H [mm]
75.3 Fold
D [mm]
68 Fold
K [mm]
130 Fold
DeltaHF [mm]
15 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.3 Fold
General properties
Fold
Opening principle
Non-openable Fold
maximum fill weight [kg/m]
1.25 Fold
Energy chain system
E2 micro ESD Fold
Shipping weight (kg or kg/m)
0.1795 Fold
CO2 equivalent per piece [kg]
0.038 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold

Unsupported length depends on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight = 0.75[kg/m]
Unsupported length FLB = 0.78m
Travel = 1.55m
Note: these values apply to standard energy chains with the material igumid G! For ESD energy chains, you must expect approximately 10% lower values!

A=Moving end, B=Fixed end
Pitch: 20mm
Chain links per m: 50
Travel: S
Chain length = S/2 + K

Sales Consulting
Scroll









