中文

Energy chain E2.38.CG series | from recycled material, openable from both sides along the outer radius | Inner height: 38mm
Inner height hi: 38mmInner width Bi: 90 - 150mmBend radii R: 100 - 150mmPitch: 56mmMore useable interior space while the outer height is the same as the E2/000 e-chains®Easy to open - openable along the outer radius, from both sides (left or right)Greater strength for unsupported applications20% to 30% larger sliding surfaces for longer service life in gliding operation compared to previous series E2/000Integrated positional system 2.5mmCable-friendly due to very smooth contours7dB(A) quieter due to integrated brake

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
38 mm

Max. cable diameter
34.2 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivoting2609.34PZB.CG.A3
Bracket Type
with tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
38 Fold
Inner width [Bi] [mm]
90 Fold
Outer height Ha [mm]
50 Fold
Outer width [Ba] [mm]
107 Fold
Bend radius [R] [mm]
100 Fold
Pitch [mm]
56 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
34.2 Fold
H [mm]
250 Fold
D [mm]
209 Fold
K [mm]
430 Fold
H2 [mm]
166 Fold
D2 [mm]
395 Fold
K2 [mm]
616 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
5.5 Fold
Maximum long travel [m]
120 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
8 Fold
Colour
black Fold
Energy chain system
E2.1.CG Fold
Shipping weight (kg or kg/m)
1.3851 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C to +120°C Fold
Additional information and diagrams
Fold

The unsupported length depends on fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permissible sag
FLG = unsupported with straight upper run

A = moving end
B = fixed end
Pitch: 56mm
Links per m: 18
Travel: S
LK = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll









