中文

Energy chain series E2.10.CG | made of recycled material, can be opened from both sides in the outer radius | inner height: 10.1mm
Inner height hi: 10.1mmInner width Bi: 10-20mmBend radius R: 18mm to 28mmPitch: 20mmRobust: large, assembly-friendly pinsCost-effective: lightweight and cost-effectiveQuiet: Integrated brake reduces noiseSmooth Design: dirt-repellent outer contour

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
10 mm

Max. cable diameter
8 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, pivotingE2.100.10.34PZ.CG.A3
Bracket Type
with tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
10 Fold
Inner width [Bi] [mm]
10 Fold
Outer height Ha [mm]
15 Fold
Outer width [Ba] [mm]
17.4 Fold
Bend radius [R] [mm]
18 Fold
Pitch [mm]
20 Fold
Chain links per metre
50 Fold
Max. cable diameter [mm]
8 Fold
H [mm]
51 Fold
D [mm]
56 Fold
K [mm]
100 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.75 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.7 Fold
Colour
black Fold
Energy chain system
E2.1.CG Fold
Shipping weight (kg or kg/m)
0.1405 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Unsupported length vs. fill weight
X axis: unsupported length in m FLB/FLG
Y axis: fill weight in kg/m
Scale below: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Reference example A:
Fill weight= 0.5 [kg/m]
Unsupported length FLB = 0.55m
Travel = 1.1m
Chart values are provisional.
Please contact igus®.

A = Moving end, B = Fixed end
Pitch: 20mm
Chain links per m: 50
Travel: S
Chain length = S/2 + K
K = Surcharge for bending radius for e-chain length calculation in mm
Note: Chain length for the e-chain links is rounded up, as there are no half links.

Sales Consulting
Scroll









