中文
Series E1.18

- Inner height hi: 18mm
- Inner width Bi: 15mm
- Bend radius R: 28mm
- Pitch: 25.25mm
Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
18 Fold
Inner width [Bi] [mm]
15 Fold
Outer height Ha [mm]
26 Fold
Outer width [Ba] [mm]
20 Fold
Bend radius [R] [mm]
28 Fold
Pitch [mm]
101 Fold
Chain links per metre
10 Fold
Max. cable diameter [mm]
16 Fold
H [mm]
92 Fold
D [mm]
76 Fold
K [mm]
120 Fold
DeltaHF [mm]
40 Fold
Acceleration FLG max. [m/s²]
0 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
Energy chain system
E1 Fold
Shipping weight (kg or kg/m)
0.1705 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Additional information and diagrams
Fold


Sales Consulting
Scroll


