中文
Series E1.10

Part No.
Inner width [Bi] [mm]
Bend radius [R] [mm]
Dimensions
Fold
Inner height [Hi] [mm]
10 Fold
Inner width [Bi] [mm]
13 Fold
Outer height Ha [mm]
15.5 Fold
Outer width [Ba] [mm]
7 Fold
Bend radius [R] [mm]
18 Fold
Pitch [mm]
200 Fold
Max. cable diameter [mm]
9 Fold
H [mm]
62 Fold
D [mm]
66 Fold
K [mm]
100 Fold
DeltaHF [mm]
40 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
Energy chain system
E1 Fold
Shipping weight (kg or kg/m)
0.0164 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
80 Fold

Sales Consulting


