improve what moves

Series E065.4
Inner height hi: 11,3mmInner width Bi: 36 (9+9+9+9)mmBend radii R: 18 - 38mmPitch: 15mm

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
11.3 mm

Max. cable diameter
4.5 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed0650.4/9.12.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
11.3 Fold
Inner width [Bi] [mm]
40.5 Fold
Outer height Ha [mm]
15 Fold
Outer width [Ba] [mm]
49.3 Fold
Bend radius [R] [mm]
28 Fold
Pitch [mm]
15 Fold
Chain links per metre
67 Fold
Max. cable diameter [mm]
4.5 Fold
H [mm]
71 Fold
D [mm]
58 Fold
K [mm]
120 Fold
DeltaHF [mm]
10 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
Energy chain system
easy chain Fold
Shipping weight (kg or kg/m)
0.20435 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
3 Fold
Additional information and diagrams
Fold


Sales Consulting






















































































































