中文

ESD energy chain series 2700 | Openable along the outer radius| Inner height: 35mm
Inner height hi: 35mmInner width Bi: 50-125mmBend radii R: 63-150mmPitch: 56mmESD version: for permanent, maintenance-free conductivityHigh strength: large pin/bore and crossbar with high locking forceFor long unsupported lengths: Double stop-dog system

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
35 mm

Max. cable diameter
32 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
KMA, pivoting26001.05.12.C.ESD.A3
Bracket Type
with C-profile
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
35 Fold
Inner width [Bi] [mm]
50 Fold
Outer height Ha [mm]
50 Fold
Outer width [Ba] [mm]
66 Fold
Bend radius [R] [mm]
63 Fold
Pitch [mm]
56 Fold
Chain links per metre
18 Fold
Max. cable diameter [mm]
32 Fold
H [mm]
176 Fold
D [mm]
172 Fold
K [mm]
310 Fold
H2 [mm]
130 Fold
D2 [mm]
140 Fold
K2 [mm]
335 Fold
DeltaHF [mm]
35 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
2.75 Fold
Maximum long travel [m]
120 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
8 Fold
Colour
grey Fold
Energy chain system
E2/000 ESD Fold
Shipping weight (kg or kg/m)
0.9585 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
80 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Thermal properties
Fold
Temperature e-chain®
-40°C up to +80°C Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run
Note: These values apply to standard energy chains with the material igumid G!

A=Moving end, B=Fixed end
Pitch: 56mm
Chain links per m: 18
Travel: S
Chain length = S/2 + K
From 10m to max. 120m
Chain length = S/2 + K2
Long travel - gliding (up to max. 120m)
Here the energy chain is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 5.0m and 10m, we recommend a larger unsupported energy chain.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting
Scroll









