中文

ESD energy chain series 1500 | Openable along the outer radius| Inner height: 21mm
Inner height hi: 21mmInner width Bi: 15-80mmBend radius R: 38-145mmPitch: 33.3mmESD version: for permanent, maintenance-free conductivityHigh strength: large pin/bore and crossbar with high locking forceFor long unsupported lengths: double stop-dog system

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
21 mm

Max. cable diameter
18 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Dimensions
Fold
Inner height [Hi] [mm]
21 Fold
Inner width [Bi] [mm]
15 Fold
Outer height Ha [mm]
28 Fold
Outer width [Ba] [mm]
28.5 Fold
Bend radius [R] [mm]
38 Fold
Pitch [mm]
33.3 Fold
Chain links per metre
30 Fold
Max. cable diameter [mm]
18 Fold
H [mm]
104 Fold
D [mm]
102 Fold
K [mm]
190 Fold
H2 [mm]
76 Fold
D2 [mm]
102 Fold
K2 [mm]
190 Fold
DeltaHF [mm]
25 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
1.75 Fold
Maximum long travel [m]
75 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
2 Fold
Colour
grey Fold
Energy chain system
E2/000 ESD Fold
Shipping weight (kg or kg/m)
0.3888 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

Unsupported length depends on fill weight
X-axis: unsupported length in m FLB/FLG
Y-axis: fill weight in kg/m
Lower scale: travel S in m
FLB = unsupported with permitted sag
FLG = unsupported with straight upper run
Note: These values apply to standard energy chains with the material igumid G!

Pitch: 33.3 mm
Chain links per m: 30
Chain length= S/2 + K
A = moving end
B = fixed end
From 10 m to max. 75 m
Chain length = S/2+K2
Long travel - gliding (up to max. 75 m)
Here the e-chain® is used with the upper run gliding on the lower run. We recommend letting our engineers support you when planning this type of system. In case of travel lengths between 4m and 10m, we recommend a larger unsupported e-chain®.
A1 = moving end
A2 = fixed end
A3 = Guide trough with glide bar
A4 = Guide trough without glide bar
A5 = Total length of the guide trough

Sales Consulting









