improve what moves

ESD energy chain 07 series | zip-open along the outer radius | inner height: 10.3mm
Inner height hi: 10,3mmInner width Bi: 10 - 50mmBend radii R: 18 - 38mmPitch: 20mmFor permanent, maintenance-free conductivityzipper-like design for quick opening and closing of lids
Small pitch for low noise, smooth runningHigh accelerations: 100m/s2 and more
Small pitch for low noise, smooth runningHigh accelerations: 100m/s2 and more

Part No.

Inner width [Bi] [mm]

Bend radius [R] [mm]

Inner height [Hi]
10.3 mm

Max. cable diameter
8 mm

Opening principle
Openable along outer radius
Selection Info
Purchase method
Assembled PartsFully assembled chain (Including the separators)
Installation type
unsupported
Bracket
polymer, fixed060.10.12.ESD.A3
Bracket Type
without tiewrap plates
Mounting variant
A3
Dimensions
Fold
Inner height [Hi] [mm]
10.3 Fold
Inner width [Bi] [mm]
10 Fold
Outer height Ha [mm]
15 Fold
Outer width [Ba] [mm]
16.5 Fold
Bend radius [R] [mm]
18 Fold
Pitch [mm]
20 Fold
Chain links per metre
50 Fold
Max. cable diameter [mm]
8 Fold
H [mm]
51 Fold
D [mm]
56 Fold
K [mm]
100 Fold
DeltaHF [mm]
10 Fold
Velocity FLG unsupported max. [m/s]
20 Fold
Acceleration FLG max. [m/s²]
200 Fold
Maximum unsupported length [m]
0.55 Fold
General properties
Fold
Opening principle
Openable along outer radius Fold
maximum fill weight [kg/m]
0.4 Fold
Colour
grey Fold
Energy chain system
zipper ESD Fold
Shipping weight (kg or kg/m)
0.1205 Fold
Temperature e-chain min. [°C]
-40 Fold
Temperature e-chain max. [°C]
120 Fold
Dynamic information
Fold
v max. unsupported (speed) [m/s]
20 Fold
v max. gliding (speed) [m/s]
10 Fold
Additional information and diagrams
Fold

The unsupported length versus fill weight
X axis: Unsupported length in m FLB/FLG
Y axis: Fill weight in kg/m
Lower scale: Travel S in m
FLB = Unsupported with permitted sag
FLG = Unsupported with straight upper run

A=Moving end, B=Fixed end
Pitch: 20mm
Chain links per m: 50
Travel: S
Chain length = S/2 + K

Sales Consulting























































































































