Home > Ready Product > network > CAT > Harnessed CAT5e cables, PVC oil-resistant, connector A: Telegärtner RJ45, connector B: Telegärtner RJ45 >

Harnessed CAT5e cables, PVC oil-resistant, connector A: Telegärtner RJ45, connector B: Telegärtner RJ45

Picture 01
Picture 01
ce
rohs
silocon_free
uv_resistant
ul
nfpa
cleanroom

• Ethernet/CC-Link IE/CAT5e

• For energy chain applications

• PVC outer jacket

• Bend factor 12.5xd

• Overall shield

• Oil-resistant & flame-retardant

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • Part No.
    Number of cores and conductor nominal cross-section
    General properties
    Fold
    Base article
    CFBUS.PVC.045 Unfold Fold
    Connectors
    Fold
    Connector B
    Telegärtner CAT6A Unfold Fold
    Connector A
    Telegärtner CAT6A Unfold Fold
    Connector design
    Straight on both sides Unfold Fold
    Dimensions
    Fold
    Outer diameter (d) max. [mm]
    7.5 Unfold Fold
    Number of cores and conductor nominal cross-section
    (4x(2x0.15))C Unfold Fold
    Weights
    Fold
    Weight per km [kg/km]
    67 Unfold Fold
    Technical data
    Fold
    Copper index kg/km [kg/km]
    33 Unfold Fold
    Bus system
    Ethernet/CAT5e/PoE Unfold Fold
    Dynamic information
    Fold
    f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
    a max. (acceleration) [m/s²]
    30 Unfold Fold
    dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
    v max. unsupported (speed) [m/s]
    3 Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, fixed
    -15°C to +70°C (according to DIN EN 50305) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, flexible
    -5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature e-chain®
    +5°C up to +70°C Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible [mm]
    75 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed [mm]
    52.5 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain [mm]
    93.75 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible (factor) [x d]
    10 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed (factor) [x d]
    7 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain (factor) [x d]
    12.5 Unfold Fold
    Electrical information
    Fold
    Test voltage [V]
    500 Unfold Fold
    Wave resistance approx. [Ω]
    100 Unfold Fold
    Cable structure
    Fold
    Outer jacket colour
    Red lilac (comparable to RAL 4001) Unfold Fold
    Outer jacket
    Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
    Overall shield
    Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
    Conductor
    Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
    Core group 1 core structure
    4x(2x0.15) Unfold Fold
    Properties and approvals
    Fold
    CE
    According to 2014/35/EU Unfold Fold
    EAC
    Certificate No. RU C-DE.ME77.B.00295/19 Unfold Fold
    UV resistance
    Medium Unfold Fold

    Sales Consulting

    Total Price

    ¥248.49
    Bulk purchases enjoy unit price discounts
    Bracket Price

    Quantity (Unit)
    Unit Length(m) Type a number between 0.3 - 20 to 2decimal places.
    Unit Price
    ¥214.78 /Unit
    Without Tax
    Unit Copper Price
    Check Copper Surcharge Instructions
    ¥5.12 /Unit

    Total Unit Price
    ¥219.90 /Unit
    Total Price
    ¥219.90
    Without Tax
    Total tax(Tax Rate13.00%)
    + ¥28.59
    Total Price
    ¥248.49
    Includes Tax
    Scroll
    Product Consulting
    Compare
    Scroll
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download