Please input search content
Sign up and get 50 points
Home > Bearings > Rollers > Glide rollers > Pulleys iglidur JB | Resistant to wear, impacts and shocks >

Pulleys iglidur JB | Resistant to wear, impacts and shocks

Picture 01
Picture 01
Picture 02
Drawing 01
New
PFAS_free
  • For rope widths: 1, 1.5 and 3mm
  • Optimised pulley geometry
  • 4 times longer service life compared to POM pulleys
Part No.
Ø d1 [mm]
Ø d2 [mm]
Ø d3 [mm]
b1 overall length [mm]
Dimensions
Fold
11a6237a-c89c-4fca-baaa-af6798bd2bb0-origin-RLS_TD_JBRLRM_1
Ø d1 [mm]
3 Unfold Fold
Ø d2 [mm]
8 Unfold Fold
Ø d3 [mm]
11 Unfold Fold
b1 overall length [mm]
3.5 Unfold Fold
General properties
Fold
Density [g/cm³]
1.49 Unfold Fold
Colour
black Unfold Fold
Max. moisture absorption [Wt.- %]
0.3 Unfold Fold
Max. total moisture absorption [Wt.- %]
1.3 Unfold Fold
Mechanical properties
Fold
Max. recommended surface pressure [MPa]
35 Unfold Fold
Shore D hardness
74 Unfold Fold
Physical properties
Fold
Max. short-term application temperature [°C]
120 Unfold Fold
Max. long-term application temperature [°C]
90 Unfold Fold
Lower application temperature [°C]
-50 Unfold Fold
Electrical properties
Fold
Surface resistance
>1012Ω Unfold Fold
Requirements
Fold
017c2e94-2b19-4f69-97de-34616a558655-origin-Icon_RoHS
RoHS 2 compliant according to EU guideline 2011/65/EU

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download