中文
Plug-in connector Yamaichi CAT6

- Max. continuous nominal current: 2.1A
- CAT6
- Insertion cycles: 1,000
- Temperature range -20 °C to +120 °C
- Housing material: zinc die-casting
Part No.
Manufacturer Part No.
General properties
Fold
Number of poles
8 pin Fold
Manufacturer Part No.
82-00142 Fold

Sales Consulting
