Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Spherical balls > W300 spherical ball, dimensional series K, inch >

W300 spherical ball, dimensional series K, inch

Picture 01
Picture 01
Drawing 01
PFAS_free
  • Material: iglidur W300
  • Dimensional series K based on DIN ISO 12240
  • High wear resistance at medium temperatures
  • Low friction values
  • Low moisture absorption
  • Good media resistance
  • High resistance to edge pressure, shocks and impacts
Part No.
Shaft diameter [in]
B [in]
Dimensions
Fold
bf58c3da-46c6-4843-bb3b-7bc6a36ce4bf-origin-Zg_igubal_WKI
Shaft diameter [in]
0.19 Unfold Fold
Ø dk [in]
0.444 Unfold Fold
B [in]
0.312 Unfold Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Unfold Fold
General properties
Fold
Dimensional series
K, according to DIN ISO 12240 Unfold Fold
Spherical ball material
iglidur® W300 Unfold Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
90 Unfold Fold
Lower application temperature [°C]
-40 Unfold Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

IGUS_PPL_CN_industry_manager_CN_22_0e650d4ac9
陈亚 Daniel Chen igubal®产品经理
IGUS_PPL_PM_and_IM_CN_28_8e790f310f

Product Consulting

Sales Consulting

Total Price

¥21.49
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥19.02 /unit
Without Tax
Total Price
¥19.02
Without Tax
Total tax(Tax Rate13.00%)
+ ¥2.47
Total Price
¥21.49
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download