中文
R spherical ball, low-cost material, inch

- Material: iglidur R
- Dimensional series E based on DIN ISO 12240
- Good wear resistance at room temperature
- High media resistance
- Low friction values
- Vibration damping
- Low-cost material
Part No.
Shaft diameter [in]
B [in]
Dimensions
Fold

Shaft diameter [in]
0.19 Fold
Ø dk [in]
0.402 Fold
B [in]
0.19 Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Fold
General properties
Fold
Dimensional series
E, according to DIN ISO 12240 Fold
Spherical ball material
iglidur® R Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
90 Fold
Lower application temperature [°C]
-50 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting