Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Pillow block bearings > igubal® pillow block bearing, KSTM >

igubal® pillow block bearing, KSTM

Picture 01
Picture 01
Drawing 01
Drawing 02
  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G

Here you will find an overview of all spherical ball materials!

Part No.
Shaft diameter [mm]
Dimensions
Fold
0cf1ca17-319a-4052-8986-880a4dbb7a9c-origin-IGU_TD_KSTM-XX-XL_1
91aee47b-f9b5-4c86-9a3e-3331f3d586fe-origin-IGU_INFO_directions-load_pillow-block-bearings_EN_1
m [mm]
25 Unfold Fold
a [mm]
34 Unfold Fold
Shaft diameter [mm]
5 Unfold Fold
h1 [mm]
7 Unfold Fold
h2 [mm]
14 Unfold Fold
h3 [mm]
4 Unfold Fold
C1 [mm]
6 Unfold Fold
x2 [mm]
4.6 Unfold Fold
B [mm]
8 Unfold Fold
d2
3.3 Unfold Fold
Production and installation tolerances
Fold
Installation tolerance d1
E10 Unfold Fold
Recommended shaft tolerance
h9 Unfold Fold
Recommended shaft roughness
0.4-0.5 μm Unfold Fold
General properties
Fold
Material spherical ball/insert
iglidur® W300 Unfold Fold
Dimensional series
K, according to DIN ISO 12240 Unfold Fold
Max. pivot angle (α) [°]
30 Unfold Fold
Housing material
igumid G Unfold Fold
Mechanical properties
Fold
Max. static radial tensile stress, short-term [N]
700 Unfold Fold
Max. static radial tensile stress, long-term [N]
350 Unfold Fold
Max. axial static load, short-term [N]
300 Unfold Fold
Max. axial static load, long-term [N]
150 Unfold Fold
Max. pivot angle (α) [°]
30 Unfold Fold
Maximum tightening torque, fastening [Nm]
0.6 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_22_0e650d4ac9
陈亚 Daniel Chen igubal®产品经理
IGUS_PPL_PM_and_IM_CN_28_8e790f310f

Product Consulting

Sales Consulting

Estimated shipping in 2 business days

Total Price

¥54
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥47.79 /unit
Without Tax
Total Price
¥47.79
Without Tax
Total tax(Tax Rate13.00%)
+ ¥6.21
Total Price
¥54.00
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download