Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Accessory > Ball stud made of polymer with male thread, GZRM, igubal® >

Ball stud made of polymer with male thread, GZRM, igubal®

Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
  • Direct connection for pneumatic cylinders and gas pressure springs
  • Easy installation
  • DIN connection size
  • Corrosion-resistant
Part No.
Ø d1 [mm]
Dimensions
Fold
2f32c598-df14-4b91-818c-6f27363a3f08-origin-IGU_PROD_GZRM
Ø d1 [mm]
8 Unfold Fold
thread d2
M05 Unfold Fold
l1 [mm]
9 Unfold Fold
l2 [mm]
10.2 Unfold Fold
l3 [mm]
21.7 Unfold Fold
l4 [mm]
2 Unfold Fold
l6 [mm]
8.2 Unfold Fold
S2
SW07 Unfold Fold
S3 [mm]
4 Unfold Fold
Production and installation tolerances
Fold
l4 tolerance
±0,2 mm Unfold Fold
General properties
Fold
Material ball stud
polymer Unfold Fold
Weight [g]
0.628 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_22_0e650d4ac9
陈亚 Daniel Chen igubal®产品经理
IGUS_PPL_PM_and_IM_CN_28_8e790f310f

Product Consulting

Sales Consulting

Total Price

¥7.12
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥6.30 /unit
Without Tax
Total Price
¥6.30
Without Tax
Total tax(Tax Rate13.00%)
+ ¥0.82
Total Price
¥7.12
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download