Please input search content
Sign up and get 50 points
Home > Bearings > igubal® self-aligning bearings > Clevis joint combinations > igubal® clevis joint with male thread >

igubal® clevis joint with male thread

Picture 01
Picture 01
Drawing 01
Drawing 02
PFAS_free
pfte_free
  • Available from stock in thread size M10 (M8 and M12 in preparation)
  • For direct connection to, for example, igubal® rod end bearings
  • Lightweight 
  • Available for right-hand thread (left-hand thread upon request)
Part No.
Ø d1 [mm]
g [mm]
thread d2
Dimensions
Fold
c5369c86-5ba4-473e-a40c-0980734b11c5-origin-IGU_PROD_GARM_zeichnung
e907a03f-5ae5-4fe7-b247-381e1509dc99-origin-IGU_INFO_directions-load_clevis-joints_EN_1
Ø d1 [mm]
10 Unfold Fold
g [mm]
19 Unfold Fold
a1 [mm]
20 Unfold Fold
a2 [mm]
20 Unfold Fold
b1 overall length [mm]
10 Unfold Fold
thread d2
M10 Unfold Fold
l2 [mm]
69 Unfold Fold
h1 [mm]
57 Unfold Fold
Production and installation tolerances
Fold
Installation tolerance d1
+0.1 mm Unfold Fold
General properties
Fold
Thread direction
Right-hand thread Unfold Fold
Dimensional series
E, according to DIN 71752 Unfold Fold
Mechanical properties
Fold
Max. tightening torque, thread [Nm]
5 Unfold Fold
Max. axial static load, short-term [N]
200 Unfold Fold
Max. axial static load, long-term [N]
100 Unfold Fold
Max. static radial tensile stress, short-term [N]
3000 Unfold Fold
Max. static radial tensile stress, long-term [N]
1500 Unfold Fold

Sales Consulting

Total Price

¥38.37
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥33.96 /unit
Without Tax
Total Price
¥33.96
Without Tax
Total tax(Tax Rate13.00%)
+ ¥4.41
Total Price
¥38.37
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download