中文
iglidur® JVSM, clearance-free preloaded bearing, mm

- Standard range from stock
- Radial and axial pre-load
- Zero clearance in unloaded condition
- Material: iglidur® J
- Maintenance-free and predictable service life
Part No.
Shaft diameter [mm]
Length of bearing b1 [mm]
Dimensions
Fold

Shaft diameter [mm]
6 Fold
Ø d2 [mm]
8 Fold
b1 [mm]
6 Fold
b3 [mm]
1.5 Fold
Length of bearing b1 [mm]
6 Fold
General properties
Fold
Brand name
iglidur Fold
Properties and approvals
Fold
PFAS-tested
Requirements
Fold
Dirt-resistant

Sales Consulting
Scroll