中文
iglidur® J, two hole flanged bearing with preload, mm

- High wear resistance
- Resistance to dust and dirt
- Cost-effective
Part No.
Shaft diameter [mm]
Dimensions
Fold

Shaft diameter [mm]
10 Fold
Ø d2 [mm]
12 Fold
Ø d4 [mm]
14 Fold
b1 [mm]
6 Fold
b2 [mm]
2 Fold
d3 [mm]
30 Fold
d5 [mm]
15 Fold
d7 [mm]
22 Fold
R [mm]
4 Fold
b3 [mm]
1 Fold
Ø d6 [mm]
4.5 Fold
Production and installation tolerances
Fold
R tolerance
±0,2 mm Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting
Scroll