Please input search content
Sign up and get 50 points
Home > Bearings > iglidur® plain bearings > two hole flange bearing > iglidur® J, two hole flanged bearing with preload, mm >

iglidur® J, two hole flanged bearing with preload, mm

Picture 01
Picture 01
Drawing 01
rohs
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Part No.
Shaft diameter [mm]
Dimensions
Fold
da3eab92-2b6e-4c94-82dc-3356141964cc-origin-Zg_IGL_JVFL_2
Shaft diameter [mm]
10 Unfold Fold
Ø d2 [mm]
12 Unfold Fold
Ø d4 [mm]
14 Unfold Fold
b1 [mm]
6 Unfold Fold
b2 [mm]
2 Unfold Fold
d3 [mm]
30 Unfold Fold
d5 [mm]
15 Unfold Fold
d7 [mm]
22 Unfold Fold
R [mm]
4 Unfold Fold
b3 [mm]
1 Unfold Fold
Ø d6 [mm]
4.5 Unfold Fold
Production and installation tolerances
Fold
R tolerance
±0,2 mm Unfold Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

JIANG_Luke_2162e47be4
蒋陆 Luke Jiang iglidur®产品销售经理
IGUS_PPL_Luke_Jiang_CN_1_374a11c02a

Product Consulting

Sales Consulting

BRG_PPL_square_head_portrait_CN_12_c427645fb6
都成刚 Alvin Du iglidur®产品销售经理
IGUS_PPL_PM_and_IM_CN_25_a37649e441

Product Consulting

Estimated shipping in 2 business days

Total Price

¥2951.56
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (unit)
Unit Price
¥13.06 /unit
Without Tax
Total Price
¥2,612.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥339.56
Total Price
¥2,951.56
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download