中文

REC200 bar stock plates
high hardness and rigidityhigh toughness (down to -40 °C)high heat resistancelow water absorptionhigh dimensional stabilitygood electrical insulating behaviourgood sliding propertieshigh resistance to solvents
Part No.
Thickness [mm]
Selection Info
Length[mm]
610Width[mm]
1000 Dimensions
Fold
Thickness [mm]
6 Fold
Length [mm]
610 Fold
Width [mm]
1000 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
EU 10/2011 compliant
FDA compliant
Physical And Thermal Properties
Fold
Lower application temperature [°C]
-40 Fold
Max. long-term application temperature [°C]
100 Fold
Max. short-term application temperature [°C]
110 Fold
General properties
Fold
Max. total moisture absorption [Wt.- %]
0.8 Fold
Max. moisture absorption [Wt.- %]
0.2 Fold
Colour
black Fold
Properties and approvals
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting
Scroll
