中文

PEC200, bar stock plates
High chemical resistanceLubrication-free
Part No.
Thickness [mm]
Selection Info
Length[mm]
1000Width[mm]
610 Dimensions
Fold
Width [mm]
610 Fold
Length [mm]
1000 Fold
Thickness [mm]
10 Fold
General properties
Fold
Colour
White Fold
Max. moisture absorption [Wt.- %]
0.25 Fold
Max. total moisture absorption [Wt.- %]
0.3 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
100 Fold
Lower application temperature [°C]
-30 Fold
Requirements
Fold
FDA compliant
EU 10/2011 compliant
Mould-free according to DIN EN ISO 846 Procedure A
Characteristics classification
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting
