中文

FEC200, bar stock plates
ESD protectionLubrication-freeLow-cost-material
Part No.
Thickness [mm]
Selection Info
Length[mm]
1000Width[mm]
610 Dimensions
Fold
Width [mm]
610 Fold
Length [mm]
1000 Fold
Thickness [mm]
12 Fold
General properties
Fold
Density [g/cm³]
1.38 Fold
Colour
black Fold
Max. moisture absorption [Wt.- %]
0.2 Fold
Max. total moisture absorption [Wt.- %]
0.8 Fold
Mechanical properties
Fold
Modulus of elasticity [MPa]
2005 Fold
Shore D hardness
84 Fold
Thermal properties
Fold
Max. long-term application temperature [°C]
110 Fold
Lower application temperature [°C]
-40 Fold
Requirements
Fold
FDA compliant
EU 10/2011 compliant
Mould-free according to DIN EN ISO 846 Procedure A
ESD compliant
Characteristics classification
Fold
Certificates and standards (icons)
undefined Fold

Sales Consulting
